Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Fig. 7896 25 184401

Expand Table
EN
1/5
Part number
ARTNR
Lod Level
LODLEVEL
Coating
BES
Nominal diameter
DN
R
SW [mm]
Length
L [mm]
ØD
D [mm]
Filter basket perforation
FI [mm]
Weight
W [kg]
PN [bar]
1
2
3
4
5
184400
400
Epoxy coating
20
3/4“
45
135
58
8
0.5
16
184401
400
Epoxy coating
25
1“
45
135
58
8
0.5
16
184402
400
Epoxy coating
32
1 1/4“
65
168
80
8
1.0
16
184403
400
Epoxy coating
40
1 1/2“
65
168
80
8
1.0
16
184404
400
Epoxy coating
50
2“
75
188
98
8
1.0
16
Pokaż skompresowany wyświetlacz (5 konfigurowalny produkt)
kolejny numer184401
ShorttextStrainers
Ostatnia aktualizacja24.04.2025 07:09:22
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ETIM 7.0

EG015610 Valves/taps/controls

OmniClass 2006

23-60_00_00 23-60 00 00 General Purpose: Services

OmniClass

23-27 31 00 23-27 31 00 - Valves

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model
Family categoryOST_PipeAccessory
Family mechanical part typeBreaksInto

Uniclass2015

55 55 - Piped supply systems